Film DC-Link capacitors from Eaton
1:06
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces