Film safety capacitors from Eaton
0:54
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.
Electronic components Similar Videos
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.