Automotive TVS Diode ESD Suppressors
1:06
0:00 Automotive TVS Diode ESD suppressors introduction 0:15 Eaton's solutions Eaton automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages. Eaton offers a broad portfolio of TVS diode ESD suppressors that are AEC-Q101 qualified and can protect against ESD and EFT events in automotive applications. This includes the most common surface mount and radial package sizes with high peak power and current capability for a broad range of applications. The product families include uni and bi-polar variants with multiple reverse working voltages and clamping voltages to provide optimized solutions for different applications. Ultra-low capacitance options are designed for use with the latest high-speed interfaces that are used in infotainment systems, in-car networking, cameras, and more. With capacitance values as low as 0.25 picofarads, these TVS diode ESD suppressors ensure robust protection with minimal signal distortion.
0:00 Automotive TVS Diode ESD suppressors introduction 0:15 Eaton's solutions Eaton automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages. Eaton offers a broad portfolio of TVS diode ESD suppressors that are AEC-Q101 qualified and can protect against ESD and EFT events in automotive applications. This includes the most common surface mount and radial package sizes with high peak power and current capability for a broad range of applications. The product families include uni and bi-polar variants with multiple reverse working voltages and clamping voltages to provide optimized solutions for different applications. Ultra-low capacitance options are designed for use with the latest high-speed interfaces that are used in infotainment systems, in-car networking, cameras, and more. With capacitance values as low as 0.25 picofarads, these TVS diode ESD suppressors ensure robust protection with minimal signal distortion.
Electronic components Similar Videos
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.