Surface mount metal oxide and multilayer varistors from Eaton
1:05
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces