TVSA and TVSL TVS Diodes
1:05
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
Electronic components Similar Videos
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.