MFBA2V and MFBA3V Chip Ferrite Beads
1:05
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.