POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++. Eaton POEA transformers in EP10 and EP13 surface mount packages support flyback topologies from 3 to 27 watts . POEB transformers are offered in EFD15, EFD20, EFD25, and EFD30 packages and support flyback and forward topologies from 12 to 156 watts. The transformers offer low leakage inductance for higher efficiency. They provide 1500 volt AC isolation between the primary and secondary side and can operate in ambient temperatures up to 125 degrees Celsius. The flexibility, high isolation, and wide operating temperature make the POEA and POEB transformers ideal for lighting, remote cameras, industrial automation, network equipment, security systems, and more.
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++. Eaton POEA transformers in EP10 and EP13 surface mount packages support flyback topologies from 3 to 27 watts . POEB transformers are offered in EFD15, EFD20, EFD25, and EFD30 packages and support flyback and forward topologies from 12 to 156 watts. The transformers offer low leakage inductance for higher efficiency. They provide 1500 volt AC isolation between the primary and secondary side and can operate in ambient temperatures up to 125 degrees Celsius. The flexibility, high isolation, and wide operating temperature make the POEA and POEB transformers ideal for lighting, remote cameras, industrial automation, network equipment, security systems, and more.
Electronic components Similar Videos
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.