HFW High Current Flat Wire Inductors
1:03
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors. Eaton’s HFW family is suitable for high current applications from 5 to 100 amps in less space than traditional round wire alternatives. They’re offered in 22 and 28 millimeter standard SMT footprints with heights ranging from 10 to 18 millimeters, enabling exceptional power density. They’re available from 2 to 33 microhenries with low DCR and low losses at higher frequencies. They feature a robust ferrite core with self-leaded terminations for improved mechanical and thermal performance. They’re also magnetically shielded to reduce the effects of EMI. Eaton HFW High Current Flat Wire Inductors are ideal for new generation, high-efficiency DC-DC converters in computing, medical, industrial, renewable energy, and other applications.
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors. Eaton’s HFW family is suitable for high current applications from 5 to 100 amps in less space than traditional round wire alternatives. They’re offered in 22 and 28 millimeter standard SMT footprints with heights ranging from 10 to 18 millimeters, enabling exceptional power density. They’re available from 2 to 33 microhenries with low DCR and low losses at higher frequencies. They feature a robust ferrite core with self-leaded terminations for improved mechanical and thermal performance. They’re also magnetically shielded to reduce the effects of EMI. Eaton HFW High Current Flat Wire Inductors are ideal for new generation, high-efficiency DC-DC converters in computing, medical, industrial, renewable energy, and other applications.
Electronic components Similar Videos
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.