AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.