How It Works - Model 950B Offset Duplex Strainer - Eaton Filtration
1:28
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
Filtration Similar Videos
-
How It Works - HAYFLOW - The High-Capacity Needle felt Filter Bag Solution - Eaton Filtration
6:01
Eaton combines the benefits of a filter bag with those of a filter cartridge into a new, rugged filter element with optimum filtration performance. The filter area of HAYFLOW filter elements is up to 65% larger compared to a standard filter bag
-
How It Works - MAX-LOAD - The Ultimate High-Capacity Needle felt Filter Bag Solution - Eaton Filtration
2:35
MAX-LOAD pleated filter bags are manufactured from nominal rated polypropylene or polyester extended-life needle felt.
-
How It Works - UM 15 Mobile Filter Unit - Eaton Filtration
1:55
The UM 15 is a particularly small and portable offline filtration option, ideal for filling oil reservoirs from storage containers such as barrels or canisters.