Ohmic voltage sensing (OVS) systems for medium-voltage switchgear
5:30
Discussion on how ohmic voltage sensing (OVS) systems in medium voltage switchgear can mitigate primary switching transients and ferroresonance thereby increasing reliability. Medium-voltage metal-clad switchgear uses protective relays for protection from abnormal conditions, essentially operating the breaker based on input readings. However, the relays need to be isolated from the high voltage of medium-voltage switchgear, which is the role that voltage transformers (VTs) play. VTs have a core and coil design which leaves the switchgear vulnerable to switching transients and ferroresonance issues. Switching transients are momentary changes in voltage, current or frequency. In power systems, switching transients are initiated by an abrupt change of circuit conditions (i.e., opening or closing of a breaker or contactor). In medium voltage, ferroresonance is a condition where the inductance of the magnetizing branch of the potential transformer (PT) and the distributed capacitance of the power system conductors excites a situation that causes the PT to falsely represent the actual voltage of the power system and may damage the PT or actuate the fuses on the system. This video also discusses how an OVS system operates, installation examples, and other benefits of OVS systems. Watch: Medium-voltage (MV) air insulated and gas insulated switchgear explained https://www.youtube.com/watch?v=nNWb5JEshAM Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience 00:00 Intro 00:43 Measuring medium voltage switchgear 02:05 How OVS works 03:34 OVS in application 04:11 Benefits of OVS #OVS #ferroresonance #powersystem
Discussion on how ohmic voltage sensing (OVS) systems in medium voltage switchgear can mitigate primary switching transients and ferroresonance thereby increasing reliability. Medium-voltage metal-clad switchgear uses protective relays for protection from abnormal conditions, essentially operating the breaker based on input readings. However, the relays need to be isolated from the high voltage of medium-voltage switchgear, which is the role that voltage transformers (VTs) play. VTs have a core and coil design which leaves the switchgear vulnerable to switching transients and ferroresonance issues. Switching transients are momentary changes in voltage, current or frequency. In power systems, switching transients are initiated by an abrupt change of circuit conditions (i.e., opening or closing of a breaker or contactor). In medium voltage, ferroresonance is a condition where the inductance of the magnetizing branch of the potential transformer (PT) and the distributed capacitance of the power system conductors excites a situation that causes the PT to falsely represent the actual voltage of the power system and may damage the PT or actuate the fuses on the system. This video also discusses how an OVS system operates, installation examples, and other benefits of OVS systems. Watch: Medium-voltage (MV) air insulated and gas insulated switchgear explained https://www.youtube.com/watch?v=nNWb5JEshAM Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience 00:00 Intro 00:43 Measuring medium voltage switchgear 02:05 How OVS works 03:34 OVS in application 04:11 Benefits of OVS #OVS #ferroresonance #powersystem
Metering, monitoring and protection Similar Videos
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Everything as a Grid: Meeting the energy demands of buildings
9:23
With Eaton’s Everything as a Grid approach, buildings can be reimagined as energy producers in support of the power grid. This allows buildings to increase efficiency, resiliency and create revenue streams all while reducing their carbon footprint.
-
Everything as a Grid: Meeting the energy demands of factories
6:47
Advancements in technology offer factories greater monitoring and control capabilities but increase the need for clean and consistent power. Eaton’s Everything as a Grid approach can provide that energy while also reducing downtime and energy costs.