Intelligent Notification Controller (INC) Technical Video
19:50
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of life safety systems. In addition, the controller is listed for fire alarm, mass notification, and access and building control, and provides extended battery backup for carbon monoxide (CO) applications. It also features advanced CO signaling capabilities. Eaton’s INC is fully backward compatible with our existing installed base of products that use our latest LED line, Eluxa, as well as our Wheelock xenon product lines. Not only can you use the existing wiring infrastructure, but the Wheelock conventional LED devices and new addressable modules can be installed on the same wires, and in the same field of view, leaving the older xenon devices in place. This drastically reduces installation costs associated with retrofit and expansion while providing a migration path for our customers to the latest technology.
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of life safety systems. In addition, the controller is listed for fire alarm, mass notification, and access and building control, and provides extended battery backup for carbon monoxide (CO) applications. It also features advanced CO signaling capabilities. Eaton’s INC is fully backward compatible with our existing installed base of products that use our latest LED line, Eluxa, as well as our Wheelock xenon product lines. Not only can you use the existing wiring infrastructure, but the Wheelock conventional LED devices and new addressable modules can be installed on the same wires, and in the same field of view, leaving the older xenon devices in place. This drastically reduces installation costs associated with retrofit and expansion while providing a migration path for our customers to the latest technology.
Oil and gas Similar Videos
-
Locating hot spots within electrical gear using a permanent thermal scanning solution: Continuous thermal monitoring
11:19
Application Engineer Yzhi Alexander explains how a continuous thermal monitoring system can increase production time, equipment life and worker safety.
-
Interacting with an Eaton Arc Flash Relay, Step 3: Verifying your Configuration
12:10
Learn how to test the pickup level on your EAFR, verify sensor connectivity and functionality in Light or Light and Current Modes (with internal or external current), and verify Circuit Breaker Failure Protecton (CBFP) functionality.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.