Intelligent Notification Controller Features and Benefits
2:51
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
Oil and gas Similar Videos
-
Intelligent Notification Controller (INC) Technical Video
19:50
Introduction to Eaton's INC, including features & benefits, unique system attributes, how the system works - Class A & B operation
-
Things you can only see at Eaton's Houston PSEC
9:06
Overview of the Houston Power Systems Experience Center where you can see an array of power systems in full-scale application environments.
-
Locating hot spots within electrical gear using a permanent thermal scanning solution: Continuous thermal monitoring
11:19
Application Engineer Yzhi Alexander explains how a continuous thermal monitoring system can increase production time, equipment life and worker safety.