Intelligent Notification Controller Features and Benefits
2:51
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
Oil and gas Similar Videos
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Locating hot spots within electrical gear using a permanent thermal scanning solution: Continuous thermal monitoring
11:19
Application Engineer Yzhi Alexander explains how a continuous thermal monitoring system can increase production time, equipment life and worker safety.