Intelligent Notification Controller Unique System Attributes
2:09
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Oil and gas Similar Videos
-
Things you can only see at Eaton's Houston PSEC
9:06
Overview of the Houston Power Systems Experience Center where you can see an array of power systems in full-scale application environments.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Low-voltage switchgear
19:28
Low-voltage switchgear has a vital role within power distribution systems. Erik Hurd, Senior PSEC Engineer, discusses what low-voltage switchgear is, design options, main features, and safety technologies.