Intelligent Notification Controller Unique System Attributes
2:09
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Oil and gas Similar Videos
-
Locating hot spots within electrical gear using a permanent thermal scanning solution: Continuous thermal monitoring
11:19
Application Engineer Yzhi Alexander explains how a continuous thermal monitoring system can increase production time, equipment life and worker safety.
-
Low-voltage switchgear
19:28
Low-voltage switchgear has a vital role within power distribution systems. Erik Hurd, Senior PSEC Engineer, discusses what low-voltage switchgear is, design options, main features, and safety technologies.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.