Eaton's Bussmann series CC06FA Fuse for automotive BMS applications
1:09
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.