PolySurg Automotive ESD Suppressors
1:27
Eaton's Bussmann series PolySurg ESD Suppressors protect sensitive ICs in high speed data applications, with a space saving 0402 footprint. Both the PS04LTVA1 and 0402ESDA-AEC1 are ideal for protecting USB, ethernet, communication, and other high-speed ports and interfaces across many automotive applications, but also various consumer and industrial applications. Both are AEC-Q200 qualified and can be used in automotive infotainment and navigation systems, body electronics, advance driver assistance systems, RF antenna, mobile device charging systems and more. The high-speed capability comes from their voltage variable material construction that creates an ultra-low capacitance of just 0.05pF which minimizes their impact on high frequency signals. The suppressors are bi-directional, offer low clamping and trigger voltage, and have a response time less than 1 ns. They’re able to withstand 1000s of ESD events and are rated direct discharges up to 8kV and air discharges up to 15kV. The suppressors also have leakage current less than 0.1nA for low power consumption and longer life in battery-powered applications.
Eaton's Bussmann series PolySurg ESD Suppressors protect sensitive ICs in high speed data applications, with a space saving 0402 footprint. Both the PS04LTVA1 and 0402ESDA-AEC1 are ideal for protecting USB, ethernet, communication, and other high-speed ports and interfaces across many automotive applications, but also various consumer and industrial applications. Both are AEC-Q200 qualified and can be used in automotive infotainment and navigation systems, body electronics, advance driver assistance systems, RF antenna, mobile device charging systems and more. The high-speed capability comes from their voltage variable material construction that creates an ultra-low capacitance of just 0.05pF which minimizes their impact on high frequency signals. The suppressors are bi-directional, offer low clamping and trigger voltage, and have a response time less than 1 ns. They’re able to withstand 1000s of ESD events and are rated direct discharges up to 8kV and air discharges up to 15kV. The suppressors also have leakage current less than 0.1nA for low power consumption and longer life in battery-powered applications.
Electronic components Similar Videos
-
Electric Vehicle Charging_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.