S520 Fast-Acting Ceramic Tube Fuses from Eaton
1:09
Eaton Bussmann® series S520 ceramic tube fast-acting fuses provide reliable overcurrent protection up to 20 A and 420 Vac for high power and higher voltage applications respectively, e.g., data centers, telecom systems, and intelligent commercial buildings. Eaton’s S520 fuses are available in a compact small-footprint 5 x 20 mm cartridge or axial leaded packages, providing excellent board savings. These fuses are capable of withstanding operating temperatures ranging from -55 °C to +125 °C, making them suitable for use in a wide range of environments. All products are lead-free, halogen-free, and RoHS compliant.
Eaton Bussmann® series S520 ceramic tube fast-acting fuses provide reliable overcurrent protection up to 20 A and 420 Vac for high power and higher voltage applications respectively, e.g., data centers, telecom systems, and intelligent commercial buildings. Eaton’s S520 fuses are available in a compact small-footprint 5 x 20 mm cartridge or axial leaded packages, providing excellent board savings. These fuses are capable of withstanding operating temperatures ranging from -55 °C to +125 °C, making them suitable for use in a wide range of environments. All products are lead-free, halogen-free, and RoHS compliant.
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces