PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses. PTSA fuses are offered in four different surface mount footprints from 0805 up to 1812. The series includes options with hold currents from 100 mA to 2.6 A and they have a fast time-to-trip, providing designers the flexibility to address various circuit protection needs. The fuses meet AEC-Q200 qualifications for use in automotive applications and are rated for up to 85°C, while the PTSAHT series are rated for up to 125°C. All PTSA fuses feature low resistance for reduced power dissipation and have voltage ratings above 16 V to address typical requirements in infotainment, telematics, lighting, body control, and other automotive applications. https://www.eaton.com/us/en-us/catalog/electronic-components/ptsa-resettable-fuse.html
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces