Automotive multilayered chip varistors (AMLV) overview
1:22
Eaton offers its AMLV series of automotive chip varistors to expand on its commercial MLV offerings and to complement its automotive, high reliability circuit protection portfolio. Used for automotive transient voltage and electrostatic discharge protection, AMLV varistors provide excellent ESD suppression and electrical transient conduction in accordance with ISO standard 7637-2. Automotive MLVs are offered in 7 industry standard surface mount package sizes to help protect integrated circuits and components at the board level. The multilayer chip construction enhances solderability and manufacturability in automotive systems. The AMLV series is AEC-Q200 qualified and RoHS and Halogen Free compliant. This series meets environment reliability tests for temperature cycling, moisture resistance, biased humidity, operating life, shock, vibration, and more. The AMLV series of chip varistors have working voltages up to 56 Volts DC and 40 Volts AC, a maximum clamping voltage as high as 110 Volts at 1 Amp, and a peak current of up to 1,200 Amps. Eaton offers an MLV product option to meet the requirements of every automotive application.
Eaton offers its AMLV series of automotive chip varistors to expand on its commercial MLV offerings and to complement its automotive, high reliability circuit protection portfolio. Used for automotive transient voltage and electrostatic discharge protection, AMLV varistors provide excellent ESD suppression and electrical transient conduction in accordance with ISO standard 7637-2. Automotive MLVs are offered in 7 industry standard surface mount package sizes to help protect integrated circuits and components at the board level. The multilayer chip construction enhances solderability and manufacturability in automotive systems. The AMLV series is AEC-Q200 qualified and RoHS and Halogen Free compliant. This series meets environment reliability tests for temperature cycling, moisture resistance, biased humidity, operating life, shock, vibration, and more. The AMLV series of chip varistors have working voltages up to 56 Volts DC and 40 Volts AC, a maximum clamping voltage as high as 110 Volts at 1 Amp, and a peak current of up to 1,200 Amps. Eaton offers an MLV product option to meet the requirements of every automotive application.
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.