Surface mount metal oxide and multilayer varistors from Eaton
1:05
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
Electronic components Similar Videos
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
The power of supercapacitor-based modules for high power applications
1:00
Our spotlight shines on the integration of XLHV supercapacitor modules within high-power applications such as STATCOMs, revolutionizing power quality management.