MFBA2V and MFBA3V Chip Ferrite Beads
1:05
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Electronic components Similar Videos
-
Filtering the Future: Why film capacitors lead in high-voltage applications
48:11
Learn how film technology delivers superior performance—making it the preferred choice for engineers designing new systems as power electronics evolve to meet the demands of electrification, datacenters, and industrial automation.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
Navigating overvoltage protection
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.