Hybrid supercapacitors from Eaton
1:13
Eaton HS hybrid supercapacitors are small-footprint, high-power energy storage devices ideal for a host of energy and industrial applications. Eaton’s HS supercapacitors comprise new proprietary materials. Each supercapacitor has two electrodes, one similar to that of a battery and one a standard supercapacitor electrode. Consequently, their energy densities are closer to those of conventional batteries and up to 10 times higher than standard supercapacitors. HS supercapacitors are maintenance-free with lifetimes of up to 20 years*. Each hybrid cylindrical cell offers between 30 F and 220 F of capacitance with a maximum working voltage of 3.8 V, an operating temperature range from -25 °C to +70 °C, and ultra-low ESR. HS supercapacitors can be utilized as sole energy storage or alongside batteries to optimize system cost, lifetime, and runtime. While HSL supercapacitors are optimized for lower temperatures, going down to -25 °C, HS supercapacitors have an extended range to +85 °C and are optimized for higher temperatures. *Supercapacitor lifetimes vary based on charge voltage and temperature. See Eaton’s application guidelines or contact your local Eaton sales representative for more information on lifetime estimates.
Eaton HS hybrid supercapacitors are small-footprint, high-power energy storage devices ideal for a host of energy and industrial applications. Eaton’s HS supercapacitors comprise new proprietary materials. Each supercapacitor has two electrodes, one similar to that of a battery and one a standard supercapacitor electrode. Consequently, their energy densities are closer to those of conventional batteries and up to 10 times higher than standard supercapacitors. HS supercapacitors are maintenance-free with lifetimes of up to 20 years*. Each hybrid cylindrical cell offers between 30 F and 220 F of capacitance with a maximum working voltage of 3.8 V, an operating temperature range from -25 °C to +70 °C, and ultra-low ESR. HS supercapacitors can be utilized as sole energy storage or alongside batteries to optimize system cost, lifetime, and runtime. While HSL supercapacitors are optimized for lower temperatures, going down to -25 °C, HS supercapacitors have an extended range to +85 °C and are optimized for higher temperatures. *Supercapacitor lifetimes vary based on charge voltage and temperature. See Eaton’s application guidelines or contact your local Eaton sales representative for more information on lifetime estimates.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.