MFBA2V and MFBA3V Chip Ferrite Beads
1:05
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.